Quantity | Unit price |
---|---|
1 - 11 | $7.649 |
12 - 24 | $5.7523 |
25 - 124 | $3.8245 |
125 - 249 | $3.7623 |
250 - 624 | $3.6379 |
625 + | $3.4359 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | 6.000 in |
Outside Diameter | 317.5 mm |
Outside Diameter | 12.500 in |
Bolt Circle Diameter | 269.9 mm |
Bolt Circle Diameter | 10.625 in |
Bolt Hole Size | 25.4 mm |
Bolt Hole Size | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.