Quantity | Unit price |
---|---|
1 - 4 | $6.5094 |
5 - 9 | $5.4195 |
10 - 49 | $4.3446 |
50 - 99 | $4.2538 |
100 - 249 | $4.1175 |
250 + | $3.9056 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | 8.000 in |
Outside Diameter | 381 mm |
Outside Diameter | 15.000 in |
Bolt Circle Diameter | 330.2 mm |
Bolt Circle Diameter | 13.000 in |
Bolt Hole Size | 28.6 mm |
Bolt Hole Size | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.