Quantity | Unit price |
---|---|
1 - 4 | $15.7489 |
5 - 9 | $13.1371 |
10 - 49 | $10.494 |
50 - 99 | $10.292 |
100 - 249 | $9.981 |
250 + | $9.4525 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 14.000 in |
Outside Diameter | 603.3 mm |
Outside Diameter | 23.750 in |
Bolt Circle Diameter | 527.1 mm |
Bolt Circle Diameter | 20.750 in |
Bolt Hole Size | 38.1 mm |
Bolt Hole Size | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.