Quantity | Unit price |
---|---|
1 - 4 | $40.8101 |
5 - 9 | $34.0006 |
10 - 49 | $27.2068 |
50 - 99 | $26.6626 |
100 - 249 | $25.8076 |
250 + | $24.5637 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 22.000 in |
Outside Diameter | 870 mm |
Outside Diameter | 34.250 in |
Bolt Circle Diameter | 777.9 mm |
Bolt Circle Diameter | 30.625 in |
Bolt Hole Size | 44.5 mm |
Bolt Hole Size | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.