Quantity | Unit price |
---|---|
1 - 4 | $52.61 |
5 - 9 | $43.8418 |
10 - 49 | $35.0733 |
50 - 99 | $34.3738 |
100 - 249 | $33.27 |
250 + | $31.5599 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 34.000 in |
Outside Diameter | 1244.6 mm |
Outside Diameter | 49.000 in |
Bolt Circle Diameter | 1130.3 mm |
Bolt Circle Diameter | 44.500 in |
Bolt Hole Size | 60.3 mm |
Bolt Hole Size | 2.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.