Quantity | Unit price |
---|---|
1 - 24 | $4.3998 |
25 - 49 | $3.2958 |
50 - 249 | $2.1921 |
250 - 499 | $2.1456 |
500 - 1249 | $2.0833 |
1250 + | $1.99 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 4.000 in |
Outside Diameter | 273.1 mm |
Outside Diameter | 10.750 in |
Bolt Circle Diameter | 215.9 mm |
Bolt Circle Diameter | 8.500 in |
Bolt Hole Size | 25.4 mm |
Bolt Hole Size | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.