Quantity | Unit price |
---|---|
1 - 11 | $6.1915 |
12 - 24 | $4.6626 |
25 - 124 | $3.1034 |
125 - 249 | $3.0429 |
250 - 624 | $2.9369 |
625 + | $2.7855 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 5.000 in |
Outside Diameter | 330.2 mm |
Outside Diameter | 13.000 in |
Bolt Circle Diameter | 266.7 mm |
Bolt Circle Diameter | 10.500 in |
Bolt Hole Size | 28.6 mm |
Bolt Hole Size | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.