Quantity | Unit price |
---|---|
1 - 11 | $7.96 |
12 - 24 | $5.97 |
25 - 124 | $3.9799 |
125 - 249 | $3.9023 |
250 - 624 | $3.7779 |
625 + | $3.5914 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 6.000 in |
Outside Diameter | 355.6 mm |
Outside Diameter | 14.000 in |
Bolt Circle Diameter | 292.1 mm |
Bolt Circle Diameter | 11.500 in |
Bolt Hole Size | 28.6 mm |
Bolt Hole Size | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.