Quantity | Unit price |
---|---|
1 - 4 | $12.0799 |
5 - 9 | $10.0744 |
10 - 49 | $8.0533 |
50 - 99 | $7.8977 |
100 - 249 | $7.649 |
250 + | $7.2603 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 12.000 in |
Outside Diameter | 609.6 mm |
Outside Diameter | 24.000 in |
Bolt Circle Diameter | 533.4 mm |
Bolt Circle Diameter | 21.000 in |
Bolt Hole Size | 38.1 mm |
Bolt Hole Size | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.