Quantity | Unit price |
---|---|
1 - 24 | $4.6171 |
25 - 49 | $3.6029 |
50 - 249 | $2.0587 |
250 - 499 | $2.0134 |
500 - 1249 | $1.9528 |
1250 + | $1.8621 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 900 |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | 2-1/2 in |
Outside Diameter | 244.5 mm |
Outside Diameter | 9.625 in |
Bolt Circle Diameter | 190.5 mm |
Bolt Circle Diameter | 7.500 in |
Bolt Hole Size | 28.6 mm |
Bolt Hole Size | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.