Quantity | Unit price |
---|---|
1 - 4 | $44.8522 |
5 - 9 | $37.3743 |
10 - 49 | $29.8964 |
50 - 99 | $29.3211 |
100 - 249 | $28.4505 |
250 + | $26.8958 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 24.000 in |
Outside Diameter | 1041.4 mm |
Outside Diameter | 41.000 in |
Bolt Circle Diameter | 901.7 mm |
Bolt Circle Diameter | 35.500 in |
Bolt Hole Size | 66.7 mm |
Bolt Hole Size | 2.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.