Quantity | Unit price |
---|---|
1 - 4 | $46.5157 |
5 - 9 | $38.7735 |
10 - 49 | $31.0156 |
50 - 99 | $30.3939 |
100 - 249 | $29.5389 |
250 + | $27.984 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 28.000 in |
Outside Diameter | 1168.4 mm |
Outside Diameter | 46.000 in |
Bolt Circle Diameter | 1022.4 mm |
Bolt Circle Diameter | 40.250 in |
Bolt Hole Size | 79.4 mm |
Bolt Hole Size | 3.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.