Quantity | Unit price |
---|---|
1 - 4 | $51.444 |
5 - 9 | $42.8935 |
10 - 49 | $34.3117 |
50 - 99 | $33.6276 |
100 - 249 | $32.6481 |
250 + | $30.9381 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 32.000 in |
Outside Diameter | 1314.5 mm |
Outside Diameter | 51.750 in |
Bolt Circle Diameter | 1155.7 mm |
Bolt Circle Diameter | 45.500 in |
Bolt Hole Size | 85.7 mm |
Bolt Hole Size | 3.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.