Quantity | Unit price |
---|---|
1 - 11 | $7.9911 |
12 - 24 | $6.0166 |
25 - 124 | $4.0111 |
125 - 249 | $3.9178 |
250 - 624 | $3.7935 |
625 + | $3.6069 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 5.000 in |
Outside Diameter | 349.3 mm |
Outside Diameter | 13.750 in |
Bolt Circle Diameter | 279.4 mm |
Bolt Circle Diameter | 11.000 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.