Quantity | Unit price |
---|---|
1 - 11 | $12.0021 |
12 - 24 | $9.0016 |
25 - 124 | $6.0166 |
125 - 249 | $5.8768 |
250 - 624 | $5.7058 |
625 + | $5.3947 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | 8.000 in |
Outside Diameter | 469.9 mm |
Outside Diameter | 18.500 in |
Bolt Circle Diameter | 393.7 mm |
Bolt Circle Diameter | 15.500 in |
Bolt Hole Size | 38.1 mm |
Bolt Hole Size | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.