Quantity | Unit price |
---|---|
250 - 499 | $0.854 |
500 - 1249 | $0.793 |
1250 - 2499 | $0.793 |
2500 + | $0.694 |
Classification | High-Security Seal |
---|---|
Seal Type | Bolt Seal |
Type | HanaLock |
Removability | Cutting tool required |
Locking Mechanism | C Clip & Metal Insert |
Color | Blue |
Material | Steel |
Barrel Material | ABS |
Pin Material | High-Strength Steel |
Insert Material | High-Strength Steel |
Body Diameter | 8.0 mm |
Body Diameter | 0.315 in |
Head Diameter | 18.0 mm |
Head Diameter | 0.709 in |
Pin Length | 76.0 mm |
Pin Length | 2.992 in |
Usable Length | 48.9 mm |
Usable Length | 1.925 in |
Overall Length | 88.0 mm |
Overall Length | 3.465 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.