Quantity | Unit price |
---|---|
200 - 399 | $1.133 |
400 - 999 | $0.982 |
1000 - 1999 | $0.982 |
2000 + | $0.755 |
Classification | High-Security Seal |
---|---|
Seal Type | Bolt Seal |
Type | HanaLock |
Removability | Cutting tool required |
Locking Mechanism | C Clip & Metal Insert |
Color | White |
Material | Steel |
Barrel Material | ABS |
Pin Material | High-Strength Steel |
Insert Material | High-Strength Steel |
Body Diameter | 0.496 in |
Head Diameter | 0.945 in |
Pin Length | 3.091 in |
Usable Length | 1.567 in |
Overall Length | 3.559 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.