Quantity | Unit price |
---|---|
250 - 499 | $0.965 |
500 - 1249 | $0.907 |
1250 - 2499 | $0.907 |
2500+ | $0.748 |
The quote request has been successfully sent
There has been an issue sending the quote request, try again later
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Classification | High-Security Seal |
---|---|
Seal Type | Bolt Seal |
Type | UnoLock |
Removability | Cutting tool required |
Locking Mechanism | C Clip & Metal Insert |
Color | White |
Material | PP |
Barrel Material | PC;ABS |
Pin Material | Polypropylene |
Insert Material | High-Strength Steel |
Body Diameter | 10.0 mm |
Body Diameter | 0.394 in |
Head Diameter | 24.0 mm |
Head Diameter | 0.945 in |
Pin Length | 80.0 mm |
Pin Length | 3.15 in |
Usable Length | 44.0 mm |
Usable Length | 1.732 in |
Overall Length | 87.0 mm |
Overall Length | 3.425 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.