Quantity | Unit price |
---|---|
250 - 499 | $0.965 |
500 - 1249 | $0.907 |
1250 - 2499 | $0.907 |
2500 + | $0.748 |
Classification | High-Security Seal |
---|---|
Seal Type | Bolt Seal |
Type | UnoLock |
Removability | Cutting tool required |
Locking Mechanism | C Clip & Metal Insert |
Color | Blue |
Material | PP |
Barrel Material | PC;ABS |
Pin Material | Polypropylene |
Insert Material | High-Strength Steel |
Body Diameter | 0.394 in |
Head Diameter | 0.945 in |
Pin Length | 3.15 in |
Usable Length | 1.732 in |
Overall Length | 3.425 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.