Menu Search

Cable Clamps - Adhesive Mount, C-Style

In stock

C-Style Adhesive Mount Cable Clamps have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The Clamps C style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.

It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.

  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
7 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
$0.4374 - $0.8081 12000 In stock
KKC-3-RT $0.4101 - $0.789 46000 In stock
$0.5044 - $1.0119 Request the lead time here
KKC-5-RT $0.4619 - $0.8537 500 In stock
$0.356 - $0.4012 99500 In stock
$0.4533 - $0.4909 6500 In stock
$0.676 - $1.356 29300 In stock
Cable Clamps - Adhesive Mount, C-Style - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in

KKC-4-RT

Price Range
$0.8081 - $0.4374

Stock Levels
12000 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.421 in
  • Color
    Gray
Cable Clamps - Adhesive Mount, C-Style - Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in

KKC-3-RT

Price Range
$0.789 - $0.4101

Stock Levels
46000 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.331 in
  • Color
    Gray
Cable Clamps - Adhesive Mount, C-Style - Maximum Compatible Cable Diameter - 12.7 mm | 0.500 in

KKC-8-RT

Price Range
$1.0119 - $0.5044

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.689 in
  • Color
    Gray
Cable Clamps - Adhesive Mount, C-Style - Maximum Compatible Cable Diameter - 8 mm | 0.313 in

KKC-5-RT

Price Range
$0.8537 - $0.4619

Stock Levels
500 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.48 in
  • Color
    Gray
Cable Clamps - Adhesive Mount, C-Style - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in

KKC-2-RT

Price Range
$0.4012 - $0.356

Stock Levels
99500 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.311 in
  • Color
    Gray
Cable Clamps - Adhesive Mount, C-Style - Maximum Compatible Cable Diameter - 9.5 mm | 0.375 in

KKC-6-RT

Price Range
$0.4909 - $0.4533

Stock Levels
6500 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.598 in
  • Color
    Gray
Cable Clamps - Adhesive Mount, C-Style - Maximum Compatible Cable Diameter - 19.1 mm | 0.750 in

KKC-12-RT

Price Range
$1.356 - $0.676

Stock Levels
29300 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.941 in
  • Color
    Gray