Quantity | Unit price |
---|---|
1000 - 9999 | $0.5657 |
10000 - 24999 | $0.4116 |
25000 + | $0.3772 |
Base Length | 25.4 mm |
---|---|
Base Length | 1.000 in |
Base Width | 12.7 mm |
Base Width | 0.500 in |
Maximum Compatible Cable Diameter | 6.4 mm |
Maximum Compatible Cable Diameter | 0.250 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 85 °C |
Operating Temperature Range | 32 - 185 °F |
Overall Height | 11.4 mm |
Overall Height | 0.450 in |
Adjustability | Fixed |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue