Quantity | Unit price |
---|---|
100 - 9999 | $0.7623 |
10000 - 24999 | $0.4119 |
25000 + | $0.3801 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 28.6 mm |
---|---|
Base Length | 1.125 in |
Base Width | 25.4 mm |
Base Width | 1.000 in |
Maximum Compatible Cable Diameter | 19.1 mm |
Maximum Compatible Cable Diameter | 0.750 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 25.9 mm |
Overall Height | 1.020 in |
Base Material | Acrylic-Based Adhesive |
Color | Gray |
Full Material | PVC |
Mounting Method | Adhesive |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue