Quantity | Unit price |
---|---|
1000 - 4999 | $0.5005 |
5000 + | $0.429 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 25.4 mm |
---|---|
Base Length | 1.000 in |
Base Width | 15.9 mm |
Base Width | 0.625 in |
Maximum Compatible Cable Diameter | 9.5 mm |
Maximum Compatible Cable Diameter | 0.375 in |
Minimum Compatible Cable Diameter | 9.5 mm |
Minimum Compatible Cable Diameter | 0.375 in |
Base Material | Nylon 6/6 |
Color | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Standard Adhesive |
Type | Locking |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue