Quantity | Unit price |
---|---|
1000 - 9999 | $0.2597 |
10000 - 24999 | $0.2362 |
25000 + | $0.2164 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 13 mm |
---|---|
Base Length | 0.512 in |
Base Width | 9.5 mm |
Base Width | 0.374 in |
Compatible Cable Diameter Range | 0.8 - 1.5 mm |
Compatible Cable Diameter Range | 0.031 - 0.059 in |
Maximum Compatible Cable Diameter | 1.5 mm |
Maximum Compatible Cable Diameter | 0.059 in |
Minimum Compatible Cable Diameter | 0.8 mm |
Minimum Compatible Cable Diameter | 0.031 in |
Overall Height | 5.6 mm |
Overall Height | 0.22 in |
Color | White |
Full Material | Noryl |
Material | PPE/PS |
Material Flammability Standard | UL94 V-1 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue