Menu Search

Cable Clamps - Dual Half U, Screw Mount

In stock

A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 flame rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Base Width Compatible Cable Diameter Base Length View
$0.128 - $0.1535 22000 In stock
0.299 in
0.189 in
0.89 in
DHURCS-2-01 $0.1219 - $0.1461 9000 In stock
0.299 in
0.126 in
0.748 in
$0.1344 - $0.161 20000 In stock
0.299 in
0.252 in
1.02 in
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in ; Compatible Screw Sizes (All) - 4. M3; Nylon 6/6; Natural

DHURCS-3-01

Price Range
$0.1535 - $0.128

Stock Levels
22000 In stock
Attributes
  • Mounting Method
    Snap Rivet
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Color
    Natural
  • Compatible Screw Sizes (All)
    4. M3
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in ; Compatible Screw Sizes (All) - 4. M3; Nylon 6/6; Natural

DHURCS-2-01

Price Range
$0.1461 - $0.1219

Stock Levels
9000 In stock
Attributes
  • Mounting Method
    Snap Rivet
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Color
    Natural
  • Compatible Screw Sizes (All)
    4. M3
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in ; Compatible Screw Sizes (All) - 4. M3; Nylon 6/6; Natural

DHURCS-4-01

Price Range
$0.161 - $0.1344

Stock Levels
20000 In stock
Attributes
  • Mounting Method
    Snap Rivet
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Color
    Natural
  • Compatible Screw Sizes (All)
    4. M3