Menu Search

Cable Clamps - Half U, Screw Mount

In stock

Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.

Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.

  • Material: PA, Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Cable Diameter All
Show more Show less
Base Length All
Base Width All
10 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Base Width Compatible Cable Diameter Base Length View
22HDCC2340 $0.0854 - $0.1303 18500 In stock
0.252 in
$0.1424 - $0.2171 29000 In stock
0.5 in
HURCS-3-01 $0.1161 - $0.1256 22000 In stock
0.299 in
0.65 in
HURCS-2-01 $0.1105 - $0.1199 14000 In stock
0.299 in
0.591 in
22HDCC1720 $0.1524 - $0.1871 22000 In stock
0.189 in
22HDCC4220 $0.1282 - $0.1954 2000 In stock
0.437 in
$0.114 - $0.1738 7000 In stock
0.374 in
$0.0997 - $0.152 2000 In stock
0.315 in
$0.1219 - $0.1321 137000 In stock
0.299 in
0.72 in
$0.1451 - $0.1782 16000 In stock
Heavy Duty Cable Clip - 6.4 mm; 5.2 mm; PA; Natural

22HDCC2340

Price Range
$0.1303 - $0.0854

Stock Levels
18500 In stock
Attributes
  • Compatible Cable Diameter Range
    0.252 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.252 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
Heavy Duty Cable Clip - 12.7 mm; 5.2 mm; PA; Natural

22HDCC4840

Price Range
$0.2171 - $0.1424

Stock Levels
29000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.5 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.5 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
Cable Clamp - Half U, Screw Mount - Natural ; Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in

HURCS-3-01

Price Range
$0.1256 - $0.1161

Stock Levels
22000 In stock
Attributes
  • Base Length
    0.65 in
  • Base Width
    0.299 in
  • Compatible Cable Diameter Range
    0.189 in
  • Hole Diameter
    0.126 in
  • Maximum Compatible Cable Diameter
    0.189 in
Cable Clamp - Half U, Screw Mount - Natural ; Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in

HURCS-2-01

Price Range
$0.1199 - $0.1105

Stock Levels
14000 In stock
Attributes
  • Base Length
    0.591 in
  • Base Width
    0.299 in
  • Compatible Cable Diameter Range
    0.126 in
  • Hole Diameter
    0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
Heavy Duty Cable Clip - 4.8 mm; 5.2 mm; PA; Natural

22HDCC1720

Price Range
$0.1871 - $0.1524

Stock Levels
22000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.189 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
Heavy Duty Cable Clip - 11.1 mm; 5.2 mm; PA; Natural

22HDCC4220

Price Range
$0.1954 - $0.1282

Stock Levels
2000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.437 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.437 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
Heavy Duty Cable Clip - 9.5 mm; 5.2 mm; PA; Natural

22HDCC3590

Price Range
$0.1738 - $0.114

Stock Levels
7000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.374 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.374 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
Heavy Duty Cable Clip - 8.0 mm; 5.2 mm; PA; Natural

22HDCC2970

Price Range
$0.152 - $0.0997

Stock Levels
2000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.315 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.315 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
Cable Clamp - Half U, Screw Mount - Natural ; Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in

HURCS-4-01

Price Range
$0.1321 - $0.1219

Stock Levels
137000 In stock
Attributes
  • Base Length
    0.72 in
  • Base Width
    0.299 in
  • Compatible Cable Diameter Range
    0.252 in
  • Hole Diameter
    0.126 in
  • Maximum Compatible Cable Diameter
    0.252 in

22HDCC1250

Price Range
$0.1782 - $0.1451

Stock Levels
16000 In stock
Attributes