Quantity | Unit price |
---|---|
100 - 999 | $0.1631 |
1000 - 4999 | $0.0728 |
5000 - 9999 | $0.0722 |
10000 + | $0.0717 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Height | 3.9 mm |
---|---|
Inside Height | 0.155 in |
Inside Width | 3.7 mm |
Inside Width | 0.145 in |
Hardware Included | Nail |
Style | Single, Round |
Color | Black |
Full Material | High Density Polyethylene;Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.