Menu Search

Cable Clamps - Plug-In, Adjustable

In stock

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Cable Bundle Diameter Range Mounting Hole Diameter Panel Thickness Range View
PAKKL-3140-19 $0.559 - $1.497 2200 In stock
0.311 - 0.402 in
0.25 in
0.031 - 0.059 in
PAKKL-5775-01 $0.6761 - $1.8781 37100 In stock
0.579 - 0.752 in
0.25 in
0.031 - 0.059 in
PAKKL-4756-01 $0.4975 - $1.1272 6900 In stock
0.469 - 0.563 in
0.25 in
0.031 - 0.059 in
$0.6467 - $1.734 10600 In stock
0.469 - 0.563 in
0.25 in
0.031 - 0.059 in
PAKKL-3140-01 $0.4516 - $1.2095 1600 In stock
0.311 - 0.402 in
0.25 in
0.031 - 0.059 in
PAKKL-5775-19 $0.8208 - $2.325 14500 In stock
0.579 - 0.752 in
0.25 in
0.031 - 0.059 in
Cable Clamp Lockable 10.2 mm 6.6 mm 23.8 mm Nylon 6/6 Natural

PAKKL-3140-19

Price Range
$1.497 - $0.559

Stock Levels
2200 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.311 - 0.402 in
  • Panel Thickness Range
    0.031 - 0.059 in
Cable Clamp Lockable 19.1 mm 6.6 mm 34.5 mm Nylon 6/6 Natural

PAKKL-5775-01

Price Range
$1.8781 - $0.6761

Stock Levels
37100 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.579 - 0.752 in
  • Panel Thickness Range
    0.031 - 0.059 in
Cable Clamp Lockable 14.3 mm 6.6 mm 29.8 mm Nylon 6/6 Natural

PAKKL-4756-01

Price Range
$1.1272 - $0.4975

Stock Levels
6900 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.469 - 0.563 in
  • Panel Thickness Range
    0.031 - 0.059 in
Cable Clamp Lockable 14.3 mm 6.6 mm 29.8 mm Nylon 6/6 Natural

PAKKL-4756-19

Price Range
$1.734 - $0.6467

Stock Levels
10600 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.469 - 0.563 in
  • Panel Thickness Range
    0.031 - 0.059 in
Cable Clamp Lockable 10.2 mm 6.6 mm 23.8 mm Nylon 6/6 Natural

PAKKL-3140-01

Price Range
$1.2095 - $0.4516

Stock Levels
1600 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.311 - 0.402 in
  • Panel Thickness Range
    0.031 - 0.059 in
Cable Clamp Lockable 19.1 mm 6.6 mm 34.5 mm Nylon 6/6 Natural

PAKKL-5775-19

Price Range
$2.325 - $0.8208

Stock Levels
14500 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    0.25 in
  • Cable Bundle Diameter Range
    0.579 - 0.752 in
  • Panel Thickness Range
    0.031 - 0.059 in