These clamps are designed to be able to open and close for easy install and removal of wires. Large contoured base ensures stable mounting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Base Width | Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | Base Length | View |
---|---|---|---|---|---|---|---|---|
$0.592 - $0.8435 | 12900 In stock |
0.984 in
25 mm
|
|
|
0.071 - 0.110 in
1.8 - 2.8 mm
|
1.181 in
30 mm
|
||
$0.4699 - $0.6699 | 37400 In stock |
0.984 in
25 mm
|
|
|
0.071 - 0.110 in
1.8 - 2.8 mm
|
1.181 in
30 mm
|
||
PKKL-3S | $0.6399 - $0.7679 | Request the lead time here |
0.752 in
19.1 mm
|
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.831 in
21.1 mm
|
|
PKKL-4 | $0.8939 - $1.9859 | Request the lead time here |
0.764 in
19.4 mm
|
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
1.189 in
30.2 mm
|
|
PKKL-3 | $0.7193 - $0.8632 | 10000 In stock |
0.669 in
17.0 mm
|
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
1.02 in
25.9 mm
|
|
22SEAPM250750 | $0.8382 - $1.7647 | 7000 In stock |
0.87 in
22.1 mm
|
|
|
0.02 - 0.071 in
0.5 - 1.8 mm
|
1.366 in
34.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.