Menu Search

Cable Clamps - Plug-In, Standoff, Flat Side

In stock

Cables slide into wire saddle and are kept in place without the need of a locking mechanism. The round saddle design allows for a wide range of cable diameters. Plug-in application allows for easy installation. Flat side can be beneficial when space is limited. Cupped base provides stability and protects the hole from contaminants. Several spacer options to isolate the cables away from board components.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter Compatible Panel Thickness Range Spacer Length View
$0.363 - $0.5464 Request the lead time here
0.024 - 0.079 in
0.472 in
$0.3645 - $0.4374 5000 In stock
0.024 - 0.079 in
0.157 in
$0.3064 - $0.3678 Request the lead time here
0.024 - 0.079 in
0.394 in
$0.3251 - $0.3902 Request the lead time here
0.024 - 0.079 in
1.181 in
$0.4103 - $0.4923 Request the lead time here
0.024 - 0.079 in
0.472 in
$0.2632 - $0.3158 Request the lead time here
0.024 - 0.079 in
0.315 in
SCCA-2-19 $0.3321 - $0.3985 Request the lead time here
0.024 - 0.079 in
0.236 in
$0.2889 - $0.3466 Request the lead time here
0.024 - 0.079 in
0.236 in
$0.2711 - $0.3253 Request the lead time here
0.024 - 0.079 in
0.394 in
$0.3422 - $0.4106 Request the lead time here
0.024 - 0.079 in
0.315 in
$0.2792 - $0.335 Request the lead time here
0.024 - 0.079 in
0.472 in
$0.3226 - $0.3871 Request the lead time here
0.024 - 0.079 in
0.157 in
$0.2481 - $0.2978 Request the lead time here
0.024 - 0.079 in
0.157 in
$0.2804 - $0.3363 Request the lead time here
0.024 - 0.079 in
0.157 in
$0.2976 - $0.3571 Request the lead time here
0.024 - 0.079 in
0.315 in
$0.3869 - $0.4641 Request the lead time here
0.024 - 0.079 in
0.315 in
$0.3157 - $0.3787 Request the lead time here
0.024 - 0.079 in
0.472 in
$0.2555 - $0.3067 Request the lead time here
0.024 - 0.079 in
0.236 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 11 mm | 0.433 in ; Spacer Length - 12 mm | 0.472 in

SCCA-5-19

Price Range
$0.5464 - $0.363

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.433 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.433 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 22 mm | 0.866 in ; Spacer Length - 4 mm | 0.157 in

SCCB-1-19

Price Range
$0.4374 - $0.3645

Stock Levels
5000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.866 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.866 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 22 mm | 0.866 in ; Spacer Length - 10 mm | 0.394 in

SCCB-4-01

Price Range
$0.3678 - $0.3064

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.866 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.866 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 22 mm | 0.866 in ; Spacer Length - 30 mm | 1.181 in

SCCB-6-01

Price Range
$0.3902 - $0.3251

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.866 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.866 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 22 mm | 0.866 in ; Spacer Length - 12 mm | 0.472 in

SCCB-5-19

Price Range
$0.4923 - $0.4103

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.866 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.866 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 11 mm | 0.433 in ; Spacer Length - 8 mm | 0.315 in

SCCA-3-01

Price Range
$0.3158 - $0.2632

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.433 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.433 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 11 mm | 0.433 in ; Spacer Length - 6 mm | 0.236 in

SCCA-2-19

Price Range
$0.3985 - $0.3321

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.433 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.433 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 22 mm | 0.866 in ; Spacer Length - 6 mm | 0.236 in

SCCB-2-01

Price Range
$0.3466 - $0.2889

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.866 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.866 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 11 mm | 0.433 in ; Spacer Length - 10 mm | 0.394 in

SCCA-4-01

Price Range
$0.3253 - $0.2711

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.433 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.433 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 11 mm | 0.433 in ; Spacer Length - 8 mm | 0.315 in

SCCA-3-19

Price Range
$0.4106 - $0.3422

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.433 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.433 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 11 mm | 0.433 in ; Spacer Length - 12 mm | 0.472 in

SCCA-5-01

Price Range
$0.335 - $0.2792

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.433 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.433 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 11 mm | 0.433 in ; Spacer Length - 4 mm | 0.157 in

SCCA-1-19

Price Range
$0.3871 - $0.3226

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.433 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.433 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 11 mm | 0.433 in ; Spacer Length - 4 mm | 0.157 in

SCCA-1-01

Price Range
$0.2978 - $0.2481

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.433 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.433 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 22 mm | 0.866 in ; Spacer Length - 4 mm | 0.157 in

SCCB-1-01

Price Range
$0.3363 - $0.2804

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.866 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.866 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 22 mm | 0.866 in ; Spacer Length - 8 mm | 0.315 in

SCCB-3-01

Price Range
$0.3571 - $0.2976

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.866 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.866 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 22 mm | 0.866 in ; Spacer Length - 8 mm | 0.315 in

SCCB-3-19

Price Range
$0.4641 - $0.3869

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.866 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.866 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 22 mm | 0.866 in ; Spacer Length - 12 mm | 0.472 in

SCCB-5-01

Price Range
$0.3787 - $0.3157

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.866 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.866 in
  • Maximum Compatible Hole Diameter
    0.276 in
Cable Clamps - Plug-In, Standoff, Flat Side - Maximum Compatible Cable Diameter - 11 mm | 0.433 in ; Spacer Length - 6 mm | 0.236 in

SCCA-2-01

Price Range
$0.3067 - $0.2555

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.433 in
  • Compatible Hole Diameter Range
    0.256 - 0.276 in
  • Compatible Panel Thickness Range
    0.024 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.433 in
  • Maximum Compatible Hole Diameter
    0.276 in