Quantity | Unit price |
---|---|
1000 - 9999 | $0.4463 |
10000 - 24999 | $0.4056 |
25000 + | $0.372 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 13.1 mm |
---|---|
Base Length | 0.516 in |
Base Width | 12.7 mm |
Base Width | 0.5 in |
Compatible Cable Diameter Range | 11.1 mm |
Compatible Cable Diameter Range | 0.437 in |
Hole Diameter | 2.4 mm |
Hole Diameter | 0.094 in |
Maximum Compatible Cable Diameter | 11.1 mm |
Maximum Compatible Cable Diameter | 0.437 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Adjustability | Fixed |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Screw |
Number of Holes | 1 |
Style | 1 |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue