Screw mounting cable clamps are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter | Maximum Compatible Cable Diameter | View |
---|---|---|---|---|---|
$1.5593 - $3.4647 | 1300 In stock |
0.15 in
3.8 mm
|
1.5 in
38.1 mm
|
||
$3.9564 - $8.0586 | 850 In stock |
0.157 in
4.0 mm
|
2.752 in
69.9 mm
|
||
V-1000 | $0.3608 - $0.5628 | 1000 In stock |
0.094 in
2.4 mm
|
0.252 in
6.4 mm
|
|
$0.1181 - $0.1458 | Request the lead time here |
0.195 in
5 mm
|
0.250 in
6.4 mm
|
||
V-1002 | $0.375 - $0.585 | 9000 In stock |
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
|
V-1011 | $0.6321 - $1.4043 | 5800 In stock |
0.157 in
4.0 mm
|
1.374 in
34.9 mm
|
|
$0.3678 - $0.5734 | 5000 In stock |
0.094 in
2.4 mm
|
0.311 in
7.9 mm
|
||
$0.5634 - $1.4837 | 4900 In stock |
0.15 in
3.8 mm
|
0.752 in
19.1 mm
|
||
$0.391 - $0.5854 | 5000 In stock |
0.094 in
2.4 mm
|
0.5 in
12.7 mm
|
||
$0.4499 - $0.702 | Request the lead time here |
0.157 in
4.0 mm
|
0.693 in
17.6 mm
|
||
$0.5174 - $1.1493 | 5100 In stock |
0.15 in
3.8 mm
|
0.689 in
17.5 mm
|
||
VM-1004 | $0.4281 - $1.156 | 3700 In stock |
0.11 in
2.8 mm
|
0.5 in
12.7 mm
|
|
VM-1002 | $0.4281 - $1.156 | Request the lead time here |
0.11 in
2.8 mm
|
0.374 in
9.5 mm
|
|
$0.382 - $0.4584 | Request the lead time here |
0.094 in
2.4 mm
|
0.437 in
11.1 mm
|
||
V-1024 | $1.525 - $3.3886 | 2400 In stock |
0.157 in
4.0 mm
|
1.5 in
38.1 mm
|
|
$0.4643 - $1.3413 | 8300 In stock |
0.157 in
4.0 mm
|
0.752 in
19.1 mm
|
||
VM-1030 | $3.9592 - $8.7975 | 300 In stock |
0.15 in
3.8 mm
|
2.252 in
57.2 mm
|
|
$0.4795 - $1.0656 | 43700 In stock |
0.157 in
4.0 mm
|
0.874 in
22.2 mm
|
||
$1.0978 - $2.439 | 200 In stock |
0.15 in
3.8 mm
|
1.374 in
34.9 mm
|
||
VM-1010 | $0.9371 - $2.0822 | 3600 In stock |
0.15 in
3.8 mm
|
1 in
25.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.