Menu Search

Cable Cleat - Cleat Size - 16 ; Bolt Size - M10 ; Compatible Cable Diameter - 40.6 mm | 1.598 in

This Cable Cleat offers support for cables, wires, and conductors. It also provides relief while protecting against diverse forces. It is vibration and corrosion-resistant, and it can retain a cable with a diameter of 40.6 mm. Black made of LDPE material.
Item code:

12884

350 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $1.41
250 - 2499 $1.3428
2500 + $1.2767
Standard pack: 250

Order in multiple of 250

Total price:

$70.50

50 x $1.41

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter 1.598 in
Compatible Hole Diameter 0.394 in
Color Black
Full Material Low-Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us