Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes and are good in high-vibration applications; these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | View |
---|---|---|---|---|---|---|
22AAWC830930 | $0.7198 - $0.8887 | 25500 In stock |
1 in
25.4 mm
|
|
1.748 in
44.4 mm
|
|
$0.4328 - $0.5342 | 46500 In stock |
1 in
25.4 mm
|
|
1.657 in
42.1 mm
|
||
22AAWC310400 | $0.251 - $0.3099 | 34000 In stock |
0.748 in
19.0 mm
|
|
1 in
25.4 mm
|
|
$0.3139 - $0.3875 | 29000 In stock |
0.748 in
19.0 mm
|
|
1.445 in
36.7 mm
|
||
$0.2636 - $0.3255 | 13861 In stock |
0.748 in
19.0 mm
|
|
1.28 in
32.5 mm
|
||
$0.9106 - $2.4472 | 2100 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
$0.5852 - $1.5711 | 4000 In stock |
0.750 in
19.1 mm
|
|
1.000 in
25.4 mm
|
||
$0.935 - $2.5106 | 4400 In stock |
0.750 in
19.1 mm
|
|
1.500 in
38.1 mm
|
||
$0.6737 - $1.5694 | 575 In stock |
0.750 in
19.1 mm
|
|
1.250 in
31.8 mm
|
||
$0.5189 - $1.1211 | 5700 In stock |
0.750 in
19.1 mm
|
|
1.250 in
31.8 mm
|
||
$0.5391 - $1.3441 | 2025 In stock |
0.750 in
19.1 mm
|
|
1.000 in
25.4 mm
|
||
$0.415 - $0.8966 | 437600 In stock |
0.750 in
19.1 mm
|
|
1.000 in
25.4 mm
|
||
AKKL-5775A-RT | $0.7153 - $1.5455 | 9500 In stock |
0.750 in
19.1 mm
|
|
1.500 in
38.1 mm
|
|
$0.9285 - $2.1625 | 1800 In stock |
0.750 in
19.1 mm
|
|
1.500 in
38.1 mm
|
||
AKKL-4756A-19 | $0.6449 - $1.7338 | 18800 In stock |
0.750 in
19.1 mm
|
|
1.250 in
31.8 mm
|
|
$0.875 - $2.3527 | 4600 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
$0.2654 - $0.7269 | 10400 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
AKKL-10112A-RT | $1.0459 - $2.8633 | 7900 In stock |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
|
$0.3608 - $0.9869 | Request the lead time here |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
$1.1638 - $3.1237 | 5400 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.