Cable Clips - Extruded Metal Rails are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long-term cable management solution that is able to be retrofitted to current installations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Width | Outside Height | Inside Height | Style | Rail Type | View |
---|---|---|---|---|---|---|---|---|
DRCC-WS01 | $0.1121 - $0.1434 | 1000 In stock |
0.437 in
11.1 mm
|
0.583 in
14.8 mm
|
0.189 in
4.8 mm
|
DIN Rail
|
C-Profile
|
|
$0.1121 - $0.1434 | Request the lead time here |
0.445 in
11.3 mm
|
0.583 in
14.8 mm
|
0.142 in
3.6 mm
|
DIN Rail
|
Top Hat Profile
|
||
$0.11 - $0.1628 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
Extruded Metal Rail
|
Extruded
|
||
$0.117 - $0.1729 | 1000 In stock |
|
0.512 in
13.0 mm
|
|
Extruded Metal Rail
|
Extruded
|
||
XRC4-TH01 | $0.1254 - $0.1856 | 1000 In stock |
0.157 in
4.0 mm
|
|
|
Extruded Metal Rail
|
Extruded
|
|
$0.1254 - $0.1856 | Request the lead time here |
|
0.508 in
12.9 mm
|
|
Extruded Metal Rail
|
Extruded
|
||
$0.1589 - $0.2349 | Request the lead time here |
|
0.508 in
12.9 mm
|
|
Extruded Metal Rail
|
Extruded
|
||
$0.1082 - $0.1386 | Request the lead time here |
0.252 in
6.4 mm
|
0.449 in
11.4 mm
|
0.189 in
4.8 mm
|
DIN Rail
|
G-Profile
|
||
$0.1121 - $0.1434 | Request the lead time here |
0.437 in
11.1 mm
|
0.583 in
14.8 mm
|
0.189 in
4.8 mm
|
DIN Rail
|
Top Hat Profile
|
||
XRC2-WSLT01 | $0.1282 - $0.1897 | 1000 In stock |
|
0.787 in
20.0 mm
|
|
Extruded Metal Rail
|
Extruded
|
|
$0.1209 - $0.1789 | 1000 In stock |
|
0.787 in
20.0 mm
|
|
Extruded Metal Rail
|
Extruded
|
||
$0.1561 - $0.2311 | 1000 In stock |
|
0.787 in
20.0 mm
|
|
Extruded Metal Rail
|
Extruded
|
||
$0.1121 - $0.1434 | Request the lead time here |
0.445 in
11.3 mm
|
0.594 in
15.1 mm
|
0.142 in
3.6 mm
|
DIN Rail
|
G-Profile
|
||
DRCT-SEC01 | $0.105 - $0.1344 | Request the lead time here |
0.252 in
6.4 mm
|
0.449 in
11.4 mm
|
0.189 in
4.8 mm
|
DIN Rail
|
Top Hat Profile
|
|
$0.1187 - $0.1757 | Request the lead time here |
|
0.508 in
12.9 mm
|
|
Extruded Metal Rail
|
Extruded
|
||
$0.1145 - $0.1466 | Request the lead time here |
0.437 in
11.1 mm
|
0.583 in
14.8 mm
|
0.189 in
4.8 mm
|
DIN Rail
|
G-Profile
|
||
$0.1491 - $0.2208 | Request the lead time here |
|
1.075 in
27.3 mm
|
|
Extruded Metal Rail
|
Extruded
|
||
$0.1573 - $0.2326 | 1000 In stock |
|
1.075 in
27.3 mm
|
|
Extruded Metal Rail
|
Extruded
|
||
$0.1713 - $0.2536 | 1000 In stock |
|
1.075 in
27.3 mm
|
|
Extruded Metal Rail
|
Extruded
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.