Quantity | Unit price |
---|---|
1 - 9 | $330.02 |
10 - 19 | $313.37 |
20 - 29 | $296.71 |
30 - 39 | $280.06 |
40 + | $263.39 |
Maximum Operating Temperature | 148.9 °C |
---|---|
Maximum Operating Temperature | 300 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Nominal Size | 31.8 mm |
Nominal Size | 1.250 in |
Operating Temperature Range | -40 - 148.9 °C |
Operating Temperature Range | -40 - 300 °F |
Overall Length | 61 m |
Overall Length | 200 ft |
Color | Black |
Conduit Form | Unsplit |
Full Material | Nylon |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.