Quantity | Unit price |
---|---|
1 - 9 | $326.98 |
10 - 39 | $310.34 |
40 + | $293.69 |
Nominal Size | 12.7 mm |
---|---|
Nominal Size | 0.500 in |
Overall Length | 304.8 m |
Overall Length | 1000 ft |
Color | Black |
Conduit Form | Unsplit |
Full Material | Nylon |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.