Quantity | Unit price |
---|---|
1 - 9 | $199.07 |
10 - 39 | $189.02 |
40 + | $179.08 |
Inside Diameter | 19.3 mm |
---|---|
Inside Diameter | 0.76 in |
Nominal Size | 19.1 mm |
Nominal Size | 0.750 in |
Outside Diameter | 23.8 mm |
Outside Diameter | 0.937 in |
Overall Length | 100.0 m |
Overall Length | 328.084 ft |
Color | Black |
Conduit Form | Split |
Full Material | Polypropylene |
Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.