Quantity | Unit price |
---|---|
1 - 9 | $228.88 |
10 - 39 | $217.26 |
40 + | $205.66 |
Inside Diameter | 21.2 mm |
---|---|
Inside Diameter | 0.835 in |
Nominal Size | 22.2 mm |
Nominal Size | 0.875 in |
Outside Diameter | 25.8 mm |
Outside Diameter | 1.016 in |
Overall Length | 100.0 m |
Overall Length | 328.084 ft |
Color | Black |
Conduit Form | Split |
Full Material | Polypropylene |
Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.