Quantity | Unit price |
---|---|
1 - 9 | $149.49 |
10 - 39 | $142.01 |
40 + | $134.32 |
Inside Diameter | 25.0 mm |
---|---|
Inside Diameter | 0.984 in |
Nominal Inside Diameter | 25.4 mm |
Nominal Inside Diameter | 1 in |
Nominal Size | 25.4 mm |
Nominal Size | 1.000 in |
Outside Diameter | 30.0 mm |
Outside Diameter | 1.181 in |
Overall Length | 50.0 m |
Overall Length | 164.042 ft |
Color | Black |
Conduit Form | Split |
Full Material | Polypropylene |
Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.