Quantity | Unit price |
---|---|
1 - 9 | $564.64 |
10 - 39 | $537.40 |
40 + | $508.62 |
Nominal Size | 9.5 mm |
---|---|
Nominal Size | 0.375 in |
Overall Length | 579.1 m |
Overall Length | 1900 ft |
Color | Black |
Conduit Form | Split |
Full Material | Nylon |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.