Quantity | Unit price |
---|---|
50 - 249 | $1.1525 |
250 + | $0.7145 |
Color | Black |
---|---|
Number of Conductors | 2 |
Cable Bundle Diameter Range | 4 mm |
Cable Bundle Diameter Range | 0.157 in |
Material | TPE |
Thread Size | M20 |
Full Material | Thermoplastic Elastomer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.