These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire, which reduces the space that is needed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Maximum Cable Bundle Diameter | Number of Conductors | View | |
---|---|---|---|---|---|---|
$0.5254 - $0.553 | 100 In stock |
PG 11
|
0.157 in
4 mm
|
3
|
||
$0.4949 - $0.5209 | 50 In stock |
M20
|
0.157 in
4 mm
|
2
|
||
$0.6475 - $0.6816 | 100 In stock |
PG 13.5
|
0.197 in
5 mm
|
3
|
||
$0.4225 - $0.4447 | 50 In stock |
M16
|
0.177 in
4.5 mm
|
2
|
||
$0.6151 - $0.6475 | 100 In stock |
PG 13.5
|
0.157 in
4 mm
|
3
|
||
$0.5629 - $0.5925 | 200 In stock |
PG 11
|
0.197 in
5 mm
|
3
|
||
$0.4925 - $0.5184 | 100 In stock |
PG 11
|
0.177 in
4.5 mm
|
2
|
||
$0.5859 - $0.6167 | 100 In stock |
PG 13.5
|
0.197 in
5 mm
|
2
|
||
$0.8266 - $0.8701 | 50 In stock |
M25
|
0.256 in
6.5 mm
|
4
|
||
$0.5656 - $0.5954 | 50 In stock |
M20
|
0.197 in
5 mm
|
4
|
||
$0.6358 - $0.6693 | 50 In stock |
M25
|
0.236 in
6 mm
|
3
|
||
$1.9892 - $2.0939 | 25 In stock |
M32
|
0.315 in
8 mm
|
2
|
||
$0.4437 - $0.467 | 500 In stock |
PG 9
|
0.079 in
2 mm
|
4
|
||
$0.6001 - $0.6317 | 100 In stock |
PG 13.5
|
0.236 in
6 mm
|
2
|
||
$0.8468 - $0.8914 | 50 In stock |
PG16
|
0.236 in
6 mm
|
3
|
||
$0.9005 - $1.4523 | Request the lead time here |
PG16
|
0.256 in
6.5 mm
|
3
|
||
$0.5279 - $0.5557 | 50 In stock |
M20
|
0.236 in
6 mm
|
2
|
||
$0.6152 - $0.6476 | 50 In stock |
M25
|
0.315 in
8 mm
|
2
|
||
$1.9892 - $2.0939 | 25 In stock |
M32
|
0.236 in
6 mm
|
6
|
||
$0.4125 - $0.4342 | Request the lead time here |
PG 9
|
0.118 in
3 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.