Quantity | Unit price |
---|---|
250 - 499 | $0.975 |
500 - 1249 | $0.905 |
1250 - 2499 | $0.905 |
2500 + | $0.792 |
Type | AluLock |
---|---|
Locking Mechanism | Aluminum Body |
Removability | Cutting tool required |
Cable Material | Galvanized Steel |
Finish | Anodized |
Color | Red |
Cable Diameter | 2.5 mm |
Cable Diameter | 0.098 in |
Body Length | 26.0 mm |
Body Length | 1.024 in |
Body Width | 22.0 mm |
Body Width | 0.866 in |
Body Thickness | 7.0 mm |
Body Thickness | 0.276 in |
Strap Length | 300.0 mm |
Strap Length | 11.811 in |
Overall Length | 326.0 mm |
Overall Length | 12.835 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.