Menu Search

Cable Seals - Plastic Body

In production

Our Plastic Cable Seals can be used worldwide to secure goods during import and export. A highly secure alternative to standard locks, due to the additional tamper evidence feature. The seal is easy to use on pull-tight applications. Suitable applications include; vehicle doors, bulk tankers, duty-free carts and roll cages.

The seal has an enhanced locking mechanism and includes a long tag that is ideal for the printing of QR codes or serial numbers and barcodes of up to 13-digits. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).

  • Material: Polypropylene (PP) body with Chrome Plated Steel hasp.
  • Colors: Blue, Green and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Maximum Tensile Strength Color Cable Diameter Minimum Tensile Strength View
$0.372 - $0.531 Request the lead time here
Green
0.079 in
$0.362 - $0.518 Request the lead time here
Red
0.059 in
1222408 $0.362 - $0.518 Request the lead time here
Green
0.059 in
$0.372 - $0.531 Request the lead time here
Blue
0.079 in
PlaskaLock 2.0 mm (Cable DIA) 150.0 mm (L) Green

1222411

Price Range
$0.531 - $0.372

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Cable Seal
  • Type
    PlaskaLock
  • Removability
    Cutting tool required
  • Color
    Green
PlaskaLock 1.5 mm (Cable DIA) 150.0 mm (L) Red

1222406

Price Range
$0.518 - $0.362

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Cable Seal
  • Type
    PlaskaLock
  • Removability
    Cutting tool required
  • Color
    Red
PlaskaLock 1.5 mm (Cable DIA) 150.0 mm (L) Green

1222408

Price Range
$0.518 - $0.362

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Cable Seal
  • Type
    PlaskaLock
  • Removability
    Cutting tool required
  • Color
    Green
Cable Seal - Body Length - 40.0 mm | 1.575 in; Body Thickness - 6.5 mm | 0.256 in; Minimum Tensile Strength : 150 kg-f | 330.693 lbf; Blue

1222410

Price Range
$0.531 - $0.372

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Cable Seal
  • Type
    PlaskaLock
  • Removability
    Cutting tool required
  • Color
    Blue