| Quantity | Unit price |
|---|---|
| 1 - 4 | $30.95 |
| 5 - 9 | $29.39 |
| 10 + | $27.84 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Inside Diameter | 20.0 mm |
|---|---|
| Nominal Inside Diameter | 0.787 in |
| Roll Length | 49.869 ft |
| Roll Length | 15.2 m |
| Sold Per | Roll |
| Color | Black |
| Full Material | Polyester |
| Material Flammability Standard | UL224 VW-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue