Menu Search

Braided Cable Sleeves Nominal Inside Diameter - 13 mm | 0.512 in Roll Length - 50.0 m | 164.042 ft Black

Braided cable sleeves are typically used with cables or wires and can be cut with scissors and still maintain a frayless end.
Item code:

900360

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $253.40
5 - 9 $245.63
10 - 14 $239.41
15 - 19 $234.74
20 - 24 $227.00
25 - 29 $214.54
30 + $202.11
Standard pack: 1

Order in multiple of 1

Total price:

$253.40

1 x $253.40

Specifications

Imperial
Metric
SKU attributes
Minimum Compatible Cable Diameter 0.118 in
Maximum Compatible Cable Diameter 0.315 in
Overall Length 164 ft
Nominal Inside Diameter 0.512 in
Roll Length 164.042 ft
Color Black
Full Material Polyester Sleeve With Polyamide Hook And Loop

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us