Quantity | Unit price |
---|---|
1 - 4 | $267.94 |
5 - 9 | $260.37 |
10 - 14 | $254.32 |
15 - 19 | $249.77 |
20 - 24 | $242.20 |
25 - 29 | $228.57 |
30 + | $214.96 |
Compatible Cable Diameter Range | 7 - 12 mm |
---|---|
Compatible Cable Diameter Range | 0.276 - 0.472 in |
Overall Length | 50 m |
Overall Length | 164 ft |
Nominal Inside Diameter | 19 mm |
Nominal Inside Diameter | 0.748 in |
Roll Length | 50.0 m |
Roll Length | 164.042 ft |
Color | Black |
Full Material | Polyester Sleeve With Polyamide Hook And Loop |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue