Quantity | Unit price |
---|---|
1 - 4 | $310.34 |
5 - 9 | $301.23 |
10 - 14 | $295.19 |
15 - 19 | $287.63 |
20 - 24 | $278.54 |
25 - 29 | $263.39 |
30 + | $248.27 |
Compatible Cable Diameter Range | 10 - 20 mm |
---|---|
Compatible Cable Diameter Range | 0.393 - 0.787 in |
Overall Length | 50 m |
Overall Length | 164 ft |
Nominal Inside Diameter | 32 mm |
Nominal Inside Diameter | 1.260 in |
Roll Length | 50.0 m |
Roll Length | 164.042 ft |
Color | Black |
Full Material | Polyester Sleeve With Polyamide Hook And Loop |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue