| Quantity | Unit price |
|---|---|
| 1 - 4 | $354.59 |
| 5 - 9 | $336.79 |
| 10 + | $319.09 |
| Nominal Inside Diameter | 51 mm |
|---|---|
| Nominal Inside Diameter | 2.008 in |
| Roll Length | 50.0 m |
| Roll Length | 164.042 ft |
| Sold Per | Roll |
| Color | Black |
| Full Material | Polyester Sleeve With Polyamide Hook And Loop |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue